Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Plain Unshrouded Ferrules

Plain Unshrouded Ferrules

placeholder
Aluminum Ferrules are available in two different styles: unshrouded and shrouded. Shrouded ferrules are compressed on both the conductor and the jacket of the cable to reduce bending stress. Unshrouded ferrules are crimped on the conductor strands only. Features & Benefits: ● Plain Ferrules are designed for use with all grounding clamps that feature pressure terminal including the 1” duckbill and 1.5” flat jaw clamp. ● Copper Ferrules are also available in two different styles: unshrouded and shrouded. Shrouded ferrules are compressed on both the conductor and the jacket of the cable to reduce bending stress. Unshrouded ferrules are crimped on the conductor strands only. These ferrules are manufactured of tin plated, 99.5% pure copper.
Image
SKU
Description
24423
24430
24431
24420
24421
24432
24422
24433
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy