Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Plain Shrouded Ferrules

Plain Shrouded Ferrules

Plain Shrouded Ferrules_1
Aluminum Ferrules are available in two different styles: unshrouded and shrouded. Shrouded ferrules are compressed on both the conductor and the jacket of the cable to reduce bending stress. Unshrouded ferrules are crimped on the conductor strands only. Features & Benefits: ● Plain Ferrules are designed for use with all grounding clamps that feature pressure terminal including the 1” duckbill and 1.5” flat jaw clamp. ● Copper Ferrules are also available in two different styles: unshrouded and shrouded. Shrouded ferrules are compressed on both the conductor and the jacket of the cable to reduce bending stress. Unshrouded ferrules are crimped on the conductor strands only. These ferrules are manufactured of tin plated, 99.5% pure copper.
Image
SKU
Description
24436
24424
24437
24425
24426
24427
24434
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now