Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Neutral Jumper Assembly

Neutral Jumper Assembly

placeholder
The Concentric Neutral Jumper Assembly is used for bonding purposes on non-jacketed cable. It is usually installed across a portion of cable to be cut, repaired, or spliced. The assembly is left in place until the concentric neutral is spliced. As a safety precaution, follow all of your organization’s applicable rules and/or policies pertaining to faulted cable, spiking, and grounding. Features & Benefits: ● Made with two ground clamps and 4 feet (1.22 m) of 1/0 clear jacketed extra flexible copper cable. The concentric neutral ground clamp is spring pressured. The assemblies have a continuous current rating of 250 amps and fault rated to ASTM Grade 1, 14 KA for 15 cycles. Other lengths are available. Bag not included.
Image
SKU
Description
7603C
7603CGA
7603GA
7603
7604C
7604CGA
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy