Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Insulated Elbow Remover

Insulated Elbow Remover

Insulated Elbow Remover_1
The Insulated Elbow Remover is used by inserting a hook in the loop on the back of any elbow while applying a hammering action. This tool can also be used to seal elbows when installing them. Other lengths available. Features & Benefits: ● Also available, the 200 AMP Elbow Connector Tool is designed to fit all the 15kV and 25 kV rated loadbreak and non-loadbreak elbows. The jaws are contoured to provide a positive grip and not interfere with the contact interface area, allowing the elbow to operate properly while connecting or disconnecting.
Image
SKU
Description
12524HH
12548HH
9202HQ
9206HIP
9208HIP
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now