Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Heavy Duty Bronze “C” Type Flat Jaw Clamp

Heavy Duty Bronze “C” Type Flat Jaw Clamp

Heavy Duty Bronze “C” Type Flat Jaw Clamp_1
Heavy Duty Bronze “C” Type Flat Jaw Clamp Features & Benefits: ● The Heavy Duty Bronze “C” Type Flat Jaw Clamp with antiblow off keeper is made to fit structural angles, flats, and copper or copperweld stranded grounding assemblies. To install, first use an abrasive cloth or wire brush to clean the surface to be clamped. Then, wipe the surface clean, position the clamp, finger tighten and set the screws. Use a wrench to secure and tighten. A 2667 clamp with contact stud offers greater versatility. ● 2567 Now Grade 5H! ● Main Line Range: Angles & Flate: 2.5"-4" WX ( 64-101 x 3-19mm ) Rounds:.25”-.75” ( 6-19mm ) Dia.
Image
SKU
Description
2567
2577
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now