Grounding Equipment
Grounding Clamp Hanger Studs
Grounding Clamp Hanger Studs
Hanger Studs are designed to be used with all “C” and Duck Bill ground clamps. Hanger Studs are used to hold one clamp of a set while the other is being installed on the de-energized line. Hanger Studs are not designed or tested to carry current. Shown Here 1928 Hanger, for use with Aluminum “C” Clamps 1.25”, 1.5”, 2.4”, 3.5”
Features & Benefits:
● The 21754 Grounding Clamp Hanger Stud can only be placed on clamps designed with a screw down strain relief system.
Image
SKU
Description
1858
2427
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now