Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Clamp with Contact Stud

Clamp with Contact Stud

Clamp with Contact Stud_1
The 2667 is the 2567 Clamp with Contact Stud, Serrated Jaw Features & Benefits: ● The Heavy Duty Bronze “C” Type Flat Jaw Clamp with antiblow off keeper is made to fit structural angles, flats, and copper or copperweld stranded grounding assemblies. To install, first use an abrasive cloth or wire brush to clean the surface to be clamped. Then, wipe the surface clean, position the clamp, finger tighten and set the screws. Use a wrench to secure and tighten. A 2667 clamp with contact stud offers greater versatility. 2567 Now Grade 5H! ● ASTM Grade/Class: 5/B Serrated Jaw ● Main Line Range: Angles & Flate: 2.5"-4" WX ( 64-101 x 3-19mm ) Rounds:.25”-.75” ( 6-19mm ) Dia. ● Continuous Current Rating: 5/8-11UNC, Max. Cable Size 4/0 Type V, Compression Ferrules
Image
SKU
Description
2667
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now