Grounding Equipment
Cable Penetrating Ground Clamp
Cable Penetrating Ground Clamp
The Cable Penetrating Ground Clamp is designed to be used either as a tool for “spiking” jacketed cable or as a part of a grounding assembly used to bond both ends of an opened cable. The 7/8” long plated steel point is inserted into the eye screw making a low resistant one piece spear. If one point becomes blunted it may be sharpened or replaced with a new spear. Clamps are aluminum body with either smooth or serrated upper jaws. The hard aluminum serrated insert makes optimum contact with the stranded neutral shield.
Image
SKU
Description
20867
2607
4290
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now