Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Ball and Socket System - Ball Studs

Ball and Socket System - Ball Studs

Ball and Socket System - Ball Studs_1
The Ball Studs and the Offset Nema Pad Ball Studs are made from tinplated copper alloy or copper. They each have a 1” (25.4mm) diameter ball. Recommended installation torque of 300 in. lbs. The short stud is used conventionally. The long stud can also be used as the grounding point for “C” or Duck bill clamps that have a jaw width of 2.75” or less. The Offset Nema Pad Ball Stud has the standard Nema bolt hole spacing and also comes in both long and short lengths. Features & Benefits: ● Also Available, the Ball Stud Cover, made from orange SALCOR®, allows for multiple angle application when installed using a clampstick.
Image
SKU
Description
21228
21191
21192
21236
21846
24087
24082
7542123BST
7542125BST
7542385BST
7542001BSF
7542905BST
7542K
7542121BS
7542123BS
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now