Check icon

Success

Your request has been successfully submitted.

Dielectric Boots

Two Buckle Overshoe

Two Buckle Overshoe

placeholder
All of Salisbury’s ASTM Dielectric Footwear conforms with ASTM F1117 and all are 100% tested to the electrical hazard requirements of ASTM F1116 at 20,000 volts. Features & Benefits: ● ASTM Dielectric Footwear provides extra safety when climbing ladders and poles where the deep heel cavity can lock onto the rungs. These boots and overshoes are 100% waterproof and made from premium grade ozone resistant rubber. The construction is hand-layered in full-cut patterns to fit over work boots. The fabric lining makes them easy to get on and off. The sole has a durable construction with a non-skid bar tread outsole. This 2 Buckle Overshoe comes in Whole Sizes 7 - 17.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy