Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Telecommunication Tool Power Connecting Kit

Telecommunication Tool Power Connecting Kit

Telecommunication Tool Power Connecting Kit_1
s10TK23 24 Pcs. Includes: ● Close Quarters Socket Set 3/8”Drive With Ratchet ● 3” Extension ● Regular Sockets 12pt: 1/4”, 5/16”, 3/8”, 7/16”, 1/2”, 9/16”, 5/8”, 11/16”, 3/4”, 13/16”, 7/8”, 15/16”, 1” ● 6” Adjustable Wrench - Nut Driver Set 3”: 3/16”, 1/4”, 5/16”, 11/32”, 3/8”, 7/16”, 1/2” in a High Impact Plastic Tool Box Features & Benefits: ● Available as a Metric Insulated Tool Kit s10TK23M - Metric Telecommunication Tool Power Connecting Kit THIS SET IS DESIGNED FOR USE IN TIGHT WORK SPACES.
Image
SKU
Description
S10TK23
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now