Arc Flash PPE
Replacement Lens - AS1000FS
Replacement Lens - AS1000FS
Replacement face shield for AS1000HAT, AS1000FB, and AS1000U. Used with the ASSLB, FBBRACKET, or BRACKET brackets and ASCP.
Features & Benefits:
● AS1000/AS1200/AS1500 & PRO-HOOD®
● 8 cal/cm2 to 100 cal/cm2 ATPV ratings
● 7.5” x 20” viewing area for replacement AS1000 Protective Shield lenses
● 10” x 20” viewing area for replacement PRO-HOOD® lenses
● 4000V and 10000V lenses have two layers of protection
● Extra light tint
● .06” thick
● Absorbs >99.9% of harmful UV radiation
● Resistant to fogging
● Meets current ANSI Z87.1 and tested to ASTM F2178 specifications
● NEW AFLENSU - The universal inner lens is a field installed anti-fog lens for PRO-HOOD arc flash protective switching hoods. Installs quickly without tools to the inside of the PRO-HOOD faceshield and can be removed for cleaning or replacement.
Image
SKU
Description
4000VB
4000VFB
AFLENSU
AS1200FS
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now