Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Protection Hood - AFHOOD10

Protection Hood - AFHOOD10

Protection Hood - AFHOOD10_1
10 cal/cm2 protection Features & Benefits: ● Salisbury’s Arc Flash Hoods (balaclava) create 360 degree° head and neck protection from arc flash dangers, when used with a AS1000 Series Faceshield/Hard Hat/Chin Cup Unit. Each Arc Flash Hood is made from two layers of rib knit material and has an elastic face opening that maintains its shape and size. ● The AFHOOD10 has an ATPV rating of 10 cal/cm2. The AFHOOD15 has an ATPV rating of 15 cal/cm2. The AFHOOD20 has an ATPV rating of 20 cal/cm2. Both the AFHOOD28FF and the AFHOOD28EO have an ATPV rating of 28 cal/cm2. All are made from FR materials. ● CAUTION: Arc Flash Hoods must be worn in combination with a faceshield in order to comply with the requirements of NFPA 70E and will protect 360o inside the arc flash boundary.
Image
SKU
Description
AFHOOD20
AFHOOD28EO
AFHOOD28FF
AFHOOD10
AFHOOD15
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now