Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Pro-Wear Arc Flash Protection Coats

Pro-Wear Arc Flash Protection Coats

placeholder
Features & Benefits: ● 8 cal/cm2 to 100 cal/cm2* ATPV ratings/ ● 8 cal/cm2 to 75 cal/cm2* coats are made from arc flash resistant material ● 100 cal/cm2* coat is made from TuffWeld® and Q/9® material layers ● Sewn with Nomex® thread ● 32” long ● Nomex® wristlets. ● Expansion back for added comfort ● Dual stage front closure with high temperature plastic zipper on the - 31 - 100 cal/cm2* coats ● FR hook & pile storm flap ● Coats are intended to be used with PRO-HOODS ● Meets current ASTM F1506 and NFPA 70E standards. ● Sizes S, M, L, XL, 2XL, and 3XL available from stock ● Other sizes and orange color available by special order ● NOTE: When ordering, add suffix for desired size: S, M, L, XL, 2XL, or 3XL ● NOTE: Available in orange upon request. Contact your local Salisbury Representative. ● If You Need it, Request it. Call customer service if you need something not seen here. ● *Important : NFPA 70E does not have a Hazard Risk Category above 40 cal/cm2. Working on levels above 40 cal/cm2 should be avoided because of the blast hazards caused by arc flash.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy