Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Pro-Hood Arc Flash Protection Hoods - FH40PLT

Pro-Hood Arc Flash Protection Hoods - FH40PLT

placeholder
NEW! 40 cal/cm2, Premium Light Weight Green Features & Benefits: ● 40 cal/cm2* ATPV ratings ● Approximately 60% lighter fabric weight than standard 40 calorie garment. ● 2 layers – 5 oz/yd2 (141.747 g/m2) & 6 oz/yd2 (170.097 g/m2) Sewn with Nomex® thread ● Arc rated 10” x 20” anti-fogging replaceable lens ● Slotted bracket ● Hook and pile tabs to attach Salisbury’s PRO-AIR™ belt mounted compact air system ● One size fits all. ● Hard hat not included. ● Meet current ASTM F2178 and NFPA 70E standards and the flammability requirements for ASTM F1506. ● Orange color available by special order ● NEW Optional Universal Inner Anti-Fog Lens ● NEW Optional Integrated Air Flow Hood System IMPROVEMENTS: ● NEW Design and Cut on FH8BL. FH11BL & FH20BL Clearer Lens available on FH8BL, FH11BL, FH20BL, FH31RB, FH40GY, FH40GYLT, and FH55GY
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy