Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Pro-Hood Arc Flash Protection Hoods

Pro-Hood Arc Flash Protection Hoods

Pro-Hood Arc Flash Protection Hoods_1
Features & Benefits: ● Equipped with Honeywell Salisbury PrismShield™ full color recognition lens ● 8 cal/cm2 to 100 cal/cm2* ATPV ratings ● 8 cal/cm2 to 75 cal/cm2* hoods are made from arc flash resistant material ● 100 cal/cm2* hood is made from TuffWeld® and Q/9® material layers ● Sewn with Nomex® thread ● Arc rated 10” x 20” anti-fogging replaceable lens ● Slotted bracket ● One size fits all ● Hard hat not included ● Meet current ASTM F2178 and NFPA 70E standards and the flammability requirements for ASTM F1506 ● Optional Universal Inner Anti-Fog Lens ● Optional Integrated Air Flow Hood System ● *Important : NFPA 70E does not have a Hazard Risk Category above 40 cal/cm2. Working on levels above 40 cal/cm2 should be avoided because of the blast hazards caused by arc flash. Accessories & Spares: ● 2000-SPL Replacement Lens 8 to 20 cal/cm2 ● 4000-SPL Replacement Lens 31 to 40 cal/cm2 ● 10000-PC-SPL Replacement Lens 55 to 100 cal/cm2 ● AFLENSU Cold weather, Anti-Fog lens insert ● ASSLB-NZ Replacement Bracket ● SN10R03 North Zone(TM) Hard Hat
Image
SKU
Description
FH20BL-C-SPL
FH40PLT-C-SPL
FH20BL-SPL
FH100TW-C-SPL
FH8BL-C-SPL
FH31RB-C-SPL
FH100TW-SPL
FH31RB-SPL
FH11BL-C-SPL
FH40GY-C-SPL
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now