Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Inside Maintenance Box

Inside Maintenance Box

Inside Maintenance Box_1
S10TK40 40Pcs. Includes: - Slotted Tip Screwdriver: 3/8 X 6” - Phillips Screwdrivers: #1 X 3”, #2 X 6” - Nutdrivers: 3/16 X 3”, 1/4 X 3”, 5/16 X 3”, 11/32 X 3”,3/8 X 3”, 7/16 X 3”, 1/2 X 3”, 9/16 X 3” - Torque Wrench 30 - 150 In/lb - 3/8”Drive Reversible Ratchet - 3”, 6” And 12” Extensions, 3/8”Drive - 8 Pcs. 3/8” To 13/16” Deep 12 Pt. Sckt Set - 8 Pcs. 3/8” To 13/16” Box End Wrench Set - 6” Type “L”Hex Wrenches, Long Arm: 3/16”, 1/4”, 5/16”,3/8” - 10” Water Pump Plier - In A Plastic Box Features & Benefits: ● Available as a Metric Insulated Tool Kit S10TK40M - Metric Inside Maintenance Box
Image
SKU
Description
S10TK40
S10TK40M
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now