Arc Flash PPE
Basic Electrician Roll
Basic Electrician Roll
TK9
9 Pcs. Includes:
● Slotted Screwdrivers: 3/16 X 4”, 3/16 X 6”,1/4 X 6”
● Phillips Screwdrivers: #1 X 3”, #2 X 4”
● 7” Needle Nose Plier
● 7-1/2” Diagonal Cutting Plier
● 9” Lin Esman’s Plier
● Combination Stripper / Crimper Plier
● In A Roll
Image
SKU
Description
TK9
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now