Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Arc Flash Protection Bib Overalls - ACB4030PLT

Arc Flash Protection Bib Overalls - ACB4030PLT

Arc Flash Protection Bib Overalls - ACB4030PLT_1
NEW 40 cal/cm2, Premium Light Weight Green Features & Benefits: ● 40 cal/cm2* ATPV ratings ● Approximately 60% lighter fabric weight than standard 40 calorie garment. ● 2 layers – 5 oz/yd2 (141.747 g/m2) & 6 oz/yd2 (170.097 g/m2) - Sewn with Nomex® thread - Integrated heavy duty suspenders - Relaxed cut for greater mobility - 30” inseam - Adjustable hook and pile waist straps - Bib front for added protection - Adjustable gussets on pant cuffs. - Meets current ASTM F1506 and NFPA 70E standards. - Sizes S, M, L, XL, 2XL, and 3XL available from stock - Other sizes and orange color available by special order ● If You Need it, Request it. Call customer service if you need something not seen here.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now