Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Arc Flash Protection Bib Overalls - ACB3130RB

Arc Flash Protection Bib Overalls - ACB3130RB

Arc Flash Protection Bib Overalls - ACB3130RB_1
31 cal/cm2, royal blue Features & Benefits: ● 8 cal/cm2 to 100 cal/cm2* ATPV ratings ● 8 cal/cm2 to 75 cal/cm2* bib overalls are made from arc flash resistant material ● 100 cal/cm2* bib overalls are made from TuffWeld® and Q/9® material layers ● Sewn with Nomex® thread ● Integrated heavy duty suspenders ● Relaxed cut for greater mobility ● 30” inseam ● Adjustable hook and pile waist straps ● Bib front for added protection ● Adjustable gussets on pant cuffs. ● Meets current ASTM F1506 and NFPA 70E standards. ● Sizes S, M, L, XL, 2XL, and 3XL available from stock ● Other sizes and orange color available by special order ● If You Need it, Request it. Call customer service if you need something not seen here.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now