Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

Arc Flash Lift Front Hood - 40 cal

Arc Flash Lift Front Hood - 40 cal

Arc Flash Lift Front Hood - 40 cal_1
Salisbury’s revolutionary 40 cal Lift Front Hood combines the award winning weight balancing face shield, a transparent chin guard and the standard hood. Lift Front Hood’s wider face shield and transparent chin guard more than doubles the vertical peripheral vision of the standard hood. While offering the same level of arc flash protection, lift front hood has 60% less fabric weight making the hood lighter and more comfortable. The industrial bracket design creates a natural ventilation system that allows carbon dioxide and heat to escape as it rises from the body. The removal of fabric over the hard hat without compromising worker protection mitigates trapped air that can cause fogging and heat stress. Features & Benefits: Visibility ● Shield and chin guard offer an additional 45 degrees of vertical view over standard hoods. ● Vertical peripheral vision field increases by 109% which allows for a clearer view of surroundings. ● Contoured lens naturally extends range of peripheral vision giving user a greater outward visibility and more access to natural light. ● Allows for use of task lights to add much needed convenience lighting in dark work places. Comfort ● Contains 60% less fabric weight than standard hoods which makes it lighter and more comfortable to wear. ● Reduction in fabric allows for more natural head movement and eliminates the need for frequent hood adjustments due to shifts in the excess fabric. Ventilation & Breathability ● Industrial design creates a natural ventilation system beneath the brim of the hard hat. ● Ventilated bracket design allows carbon dioxide and heat to escape as it rises from the body. Accessories & Spares: ASFL - Attachable Task Light (1) AS12CLIP - Replacement Clips Set (2) FLCLIP - Attachable Task Light Clip (1) FLKIT - Attachable Task Light (1) & FLCLIP SKBACKPACK - Reinforced specialty backpack (14”L x 8”W x 18”H) SKBAG - Large storage bag (24”L x 12”W x 15”H)
Image
SKU
Description
LFH40
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now