Check icon

Success

Your request has been successfully submitted.

Arc Flash PPE

20 cal/cm² Lift Front Hood with PrismShield™

20 cal/cm² Lift Front Hood with PrismShield™

20 cal/cm² Lift Front Hood with PrismShield™_1
Salisbury’s revolutionary 40 cal/cm² Lift Front Hood significantly changed how the electrical industry viewed arc flash head and face protection. We are proud to announce that we are now expanding our product offering by launching a 20 cal/cm² version of our groundbreaking product. The Lift Front Hood’s unique hybrid combination design creates a product that is lighter and more comfortable to wear than a standard hood. With 360 degrees of protection the need for a protective balaclava is eliminated, and by using 60% less fabric than a traditional hood the Lift Front Hood allows for more natural head movement. Equipped with our new PrismShield™ the Lift Front Hood 20’s wider face shield design and transparent chin guard more than doubles a user’s vertical peripheral vision and offers unparalleled visibility compared to traditional hoods. The end result is an unmatched fusion of safety, visibility, and comfort. Features & Benefits: ● PrismShield™ lens provides full color visibility – no more color distortion. ● Our exclusive Weight Balancing frame make this the most comfortable arc flash head protection on the market ● 360 degrees of protection – no more need for balaclavas ● Anti-Fog Coating maintains visibility for longer periods of time. ● Anti-Scratch Coating extends the life of the lens – less need for replacements. ● Shield and chin guard offer an additional 45 degrees of vertical view over standard hoods. ● Ventilated bracket design allows carbon dioxide and heat to escape as it rises from the body. Standards and Compliance ● Meets ANSI Z87.1 ● Tested to ASTM F2187 specifications Accessories & Spares: ● ASFL - Attachable Task Light (1) ● AS12CLIP - Replacement Clips Set (2) ● FLCLIP - Attachable Task Light Clip (1) ● FLKIT - Attachable Task Light (1) & FLCLIP ● SKBACKPACK - Reinforced specialty backpack (14”L x 8”W x 18”H) ● SKBAG - Large storage bag (24”L x 12”W x 15”H) Replacement Parts: ● LFH20-LENS-SPL Replacement Lens, 20 cal/cm2 ● LFH20-CP-SPL Replacement Chin Guard, 20 cal/cm2 ● LFH20-UF-SPL Replacement Upper Frame, 20 cal/cm2 ● SHRD-20A Replacement Shroud, 20 cal/cm2
Name
Description
File size
Image
SKU
Description
LFH20-SPL-FL
SK11S-LFH20-SPL
SK20L-LFH20-SPL
SK11L-LFH20-SPL
SK20M-LFH20-SPL
SK11XL-LFH20-SPL
SK20S-LFH20-SPL
SK11M-LFH20-SPL
SK20XL-LFH20-SPL
SKCA20M-LFH20-SPL
SKCA11M-LFH20-SPL
SKCA11XL-LFH20-SPL
SKCA20S-LFH20-SPL
SKCA20XL-LFH20-SPL
SKCA11S-LFH20-SPL
SKCA20L-LFH20-SPL
SKCA11L-LFH20-SPL
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now