Check icon

Success

Your request has been successfully submitted.

Uvex

Uvex Ultra-spec 2001 OTG

Uvex Ultra-spec 2001 OTG

placeholder
Ultra-spec 2001 OTG is a light-weight, wraparound unilens design that fits comfortably over most prescription eyewear. It has side shields, and cushioned and adjustable temples. Meets ANSI Z87.1+ - 2015 standard and tested by Honeywell to meet the requirements of the CSA Z94.3 standard. Made in USA.Features & Benefits:
  • PC, Uvextreme AF, Ultra-dura HC
  • Cushioned, adjustable temple length
  • Available in clear and gray frame/tint colors
Certifications:
  • ANSI Z87.1+2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 18,833 - Brazil
Polycarbonate Lens Coatings available in:
  • PC, Uvextreme Anti-Fog coating
  • Ultra-dura Hardcoat coating
Fit:
  • Cushioned, adjustable temple length
  • Wraparound uni-lens design with side shields
Protection:
  • U6 grade-level lens filtering 99.9% of UVB/UVA protection
  • Certified to meet ANSI+ 2015 standards
  • Certified to the requirements of tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Available in a variety of frame colors
Value Proposition:
  • Made in USA
  • Temple Options : Duoflex
  • Product Platform Advantages : Made in USA
  • Frame Color : Clear | Gray
  • Lens Color : Clear | Gray
  • Frame Flexibility : Cushioned | Adjustable temple
  • Lens Coating : Ultra-Dura HC | Uvextreme AF
  • Product Type : Over-The-Glass
Image
SKU
Description
S0112
Honeywell Uvex Ultra-spec® 2001 Clear Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S0112C
Honeywell Uvex Ultra-spec® 2001 Clear Safety Glasses With Clear Anti-Fog Lens
S0113
Ultra-spec 2001 OTG (Over-The-Glass)
S0113C
Honeywell Uvex Ultra-spec® 2001 Clear Safety Glasses With Gray Anti-Fog Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy