Check icon

Success

Your request has been successfully submitted.

Uvex

Uvex Skyper

Uvex Skyper

placeholder
Uvex Skyper offers the simplicity of a uni-lens with stylish appeal. Wraparound design offers peripheral protection, molded-in nose bridge and browguard, adjustable temple length and inclination. Uvex Skyper has an easy and economical lens replacement system. Frames have a lifetime guarantee. Made in the USA.Features & Benefits:
  • PC lens, Uvextreme AF, Ultra-dura HC
  • Adjustable temples, molded-in nose and brow
  • Available in a very wide range of lens tints
  • Economical lens replacement system
  • Lifetime frame guarantee
  • Simple but stylish, uni-lens, peripheral protection
Certifications:
  • ANSI Z87.1+2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 18,832 - Brazil
Polycarbonate Lens Coatings available in:
  • Uvextreme Anti-Fog coating
  • Ultra-dura Hardcoat coating
Fit:
  • Wrap-around lens provides uncompromised peripheral vision and protection
  • Adjustable, Duoflex temple length and lens inclination ensures customized fit
  • Molded-in nose bridge
Protection:
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • U6 grade -level filtering 99.9% of UVB/UVA protection for far and near UV transmittance
  • Available in wide range of lens tints, including SCT (Spectrum Control Technology), including SCT-Orange which filters wavelenghts including blue, protecting against light emitted by UV lamps. See Lens Tint Technology brochure
Value Proposition:
  • Easy and economical lens replacement system
  • Lifetime frame guarantee
  • Made in USA, (excluding mirrored lens)
Style:
  • Simple but stylish Uni-lens
  • Product Platform Advantages : Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA (excl. mirrored lens).
  • Browbar : Molded-In Browguard
  • Nose Bridge Style : Molded-In
  • Frame Flexibility : Adjustable lens inclination and temple length
  • Product Type : Safety Eyewear
  • Lens Coating : Ultra-Dura HC | Uvextreme AF
  • Lens Color : Variety of Lens Tints
  • Temple Options : Duoflex
  • Frame Color : Black
  • Frame Style : 3/4 Frame
Image
SKU
Description
S1900
Honeywell Uvex Skyper® Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S1901
SKYPER BLK ESPRESSO UD DUO
S1905
SKYPER BLK SCTREFLECT50 UD DUO
S1900X
Honeywell Uvex Skyper® Black Safety Glasses With Clear Anti-Fog Lens
S1907
Honeywell Uvex Skyper® Black Safety Glasses With Shade 3.0 Anti-Scratch/Hard Coat/Infra-dura Lens
S1933X
Honeywell Uvex Skyper® Black Safety Glasses With SCT-Orange Anti-Fog Lens
S1901X
SKYPER BLK ESPRESSO XTR DUO
S1904X
SKYPER BLK SCT-GRAY XTR DUO
S1902
SKYPER BLK AMBER UD DUO
S1903
SKYPER BLK MIRROR UD DUO
S1908
Honeywell Uvex Skyper® Black Safety Glasses With Shade 5.0 Anti-Scratch/Hard Coat/Infra-dura Lens
S1906
SKYPER BLK 2.0 ID UD DUO
S1930X
Honeywell Uvex Skyper® Black Safety Glasses With SCT-Low IR Anti-Fog Lens
S6500X
Honeywell Clear Polycarbonate Uvex Skyper Replacement Lens (10 per pack)
S6509X
Skyper Replacement Lens
S6504X
Skyper Replacement Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy