Check icon

Success

Your request has been successfully submitted.

Uvex

Uvex Relentless

Uvex Relentless

Uvex Relentless_1
Uvex Relentless provides simple, adjustment-free fit for a wide range of faces. Its 8-base lens and dielectric design also has soft, padded nosepiece and temples. Available in anti-fog or anti-scratch coating.Features & Benefits:
  • Available in Anti-fog or Hardcoat lens coatings
  • 8-base wraparound lens design
  • Padded nosepiece and temples
  • Available in variety of lens tints including mirror
  • ¾ stylish frames
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Anti-fog lens coating
  • Scratch-resistant hardcoat coating
Fit:
  • 8-base wrap-around lens design offers close fit and side protection
  • Soft, padded nosepiece
  • Soft, padded temples
Protection:
  • Dielectric design
  • Certified to meet ANSI+ 2015 standards
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Simple, adjustment-free fit for a wide range of faces
  • Good value
  • Temple Options : Spatula
  • Product Type : Safety Eyewear
  • Frame Style : 3/4 Frame
  • Lens Color : Variety of Lens Tints
  • Lens Coating : HC | Uvextra AF
  • Nose Bridge Style : Soft | Padded
  • Frame Color : Midnight | Dark Gray
  • Product Platform Advantages : Comfortable and protection at a value.
Image
SKU
Description
A1203
Relentless Series Protective Eyewear (ANSI Z87.1+/CSA 94.3 Approved)
A1200
Honeywell Uvex Relentless™ Dark Gray Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
A1206
Relentless Series Protective Eyewear (ANSI Z87.1+/CSA 94.3 Approved)
A1204
Relentless Series Protective Eyewear (ANSI Z87.1+/CSA 94.3 Approved)
A1201
Honeywell Uvex Relentless™ Dark Gray Safety Glasses With Gray Anti-Scratch/Hard Coat Lens
A1202
Relentless Series Protective Eyewear (ANSI Z87.1+/CSA 94.3 Approved)
A1205
Relentless Series Protective Eyewear (ANSI Z87.1+/CSA 94.3 Approved)
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

Alternative Products

How to buy