Check icon

Success

Your request has been successfully submitted.

Uvex

Uvex GX-8

Uvex GX-8

placeholder
Uvex GX-8 is safety eyewear that combines attractive styling with adjustability features for a perfect look, fit and feel. The contoured, soldered, nickel-free metal frame design gives the GX-8 a reliable fit and sturdy feel, while the soft-molded temple sleeves and adjustable nosepiece keeps eye protection in place under any working condition. It’s a great choice for indoor or outdoor applications.Features & Benefits:
  • Available in Uvextra AF, anti-scratch Hardcoat
  • 8-base, full coverage wrap
  • Slip-resistant, spring-hinge temples
  • Adjustable padded nosepiece
  • Slip-resistant temples
  • Available in variety of lens tints
  • Provides 99.9% UV protection
  • ¾ frame, Modern styling with clean lines
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Uvextra Anti-Fog
  • Anti-scratch Hardcoat
Fit:
  • Nickel-free, soldered and shaped brushed steel frame provides sturdy, reliable fit and feel
  • Slip-resistant, spring-hinge temples provide long wear comfort
  • Adjustable padded nosepiece keeps eyewear in place
Protection:
  • Available in Uvextra AF, anti-scratch Hardcoat
  • 8-base, full coverage wrap
  • Available in variety of lens tints
  • U6 grade –level lens filtering >99.9% UVB/UVA protection for far and near UV transmittance
  • Certified to meet ANSI Z87.1+ 2015 standard
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Nickel-free, sturdy but comfortable, brushed steel frame
  • Lens Coating : HC | Uvextra AF
  • Frame Color : Brushed Steel
  • Temple Options : Bayonette
  • Nose Bridge Style : Adjustable | Padded
  • Product Type : Safety Eyewear
  • Product Platform Advantages : 8-base full coverage, spring-hinge temples regulate temple pressure.
  • Lens Color : Variety of Lens Tints
  • Frame Style : 3/4 Frame
Image
SKU
Description
A1302
GX-8 Series Protective Eyewear (ANSI Z87.1+/CSA Z94.3)
A1301
GX-8 Series Protective Eyewear (ANSI Z87.1+/CSA Z94.3)
A1303
GX-8 Series Protective Eyewear (ANSI Z87.1+/CSA Z94.3)
A1300
GX-8 Series Protective Eyewear (ANSI Z87.1+/CSA Z94.3)
A1305
GX-8 Series Protective Eyewear (ANSI Z87.1+/CSA Z94.3)
A1306
GX-8 Series Protective Eyewear (ANSI Z87.1+/CSA Z94.3)
A1304
GX-8 Series Protective Eyewear (ANSI Z87.1+/CSA Z94.3)
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy