Check icon

Success

Your request has been successfully submitted.

Uvex

Uvex Genesis X2

Uvex Genesis X2

placeholder
Uvex Genesis X2 is available with Uvextreme anti-fog, Ultra-dura anti-scratch and Dura-streme dual anti-fog/anti-scratch coatings, as well as a wide range of lens tints. Offers protection and comfort. Lifetime frame guarantee. Made in USA.Features & Benefits:
  • PC lens, Uvextreme AF, Ultra-dura HC, Dura-streme HC/AF
  • MMT, Soft elastomer browguard diffuses and deflects impact
  • Adjustable, ratcheting temples with cushioned tips
  • Available in wide range of lens tints
  • Economical lens replacement system
  • Lifetime frame guarantee
Certifications:
  • ANSI Z87.1+ - 2015
  • Meets Mil ballistic test for impact (on select tints)
Polycarbonate Lens Coatings available in:
  • Ultra-dura Hardcoat coating
  • Dura-streme dual anti-scratch and Uvextreme anti-fog coating technology
  • Uvextreme Anti-fog coating
Fit:
  • Soft elastomer browguard diffuses and deflects impact, flexible “fingers” on nosepiece reduces slippage
  • Adjustable, ratcheting temples with cushioned tips allow customized lens inclination and comfort
  • Available in different lens tints including SCT
  • Easy and economical lens replacement system
  • Modern design
Protection:
  • Certified to meet ANSI + 2015 standards
  • U6 grade –level filtering 99.9% UVB/UVA protection
  • Available in wide range of lens tints including SCT (Spectrum Control Technology)
Value Proposition:
  • Easy and economical lens replacement system
  • Lifetime frame guarantee
  • Made in USA
Competitive advantage:SCT,MMTandHydroShield AF
  • Frame Flexibility : Adjustable temple
  • Lens Coating : Dura-Streme HC/AF | Ultra-Dura HC | Uvextreme AF
  • Product Type : Safety Eyewear
  • Frame Color : Black | Black & Yellow | Silver & Navy
  • Nose Bridge Style : Flexible
  • Product Platform Advantages : Easy, Lifetime frame guarantee and economical lens replacement system; Made in USA.
  • Lens Color : Variety of Lens Tints
  • Browbar : Soft
  • Temple Options : Cushioned
  • Frame Style : 3/4 Frame
Image
SKU
Description
S3523
GENESIS X2 BK/YEL UD GDMIR
S3500X
GENESIS X2 SIL/NVY XT CL
S3522
GENESIS X2 BLK/YEL UD AMBER
S3521
GENESIS X2 BLK/YEL UD ESP
S3500
GENESIS X2 SIL/NVY UD CL
S3504
GENESIS X2 SL/NVY UD REF50
S3520D
GENESIS-X2 B/Y CL DURA-STREME
S3521X
GENESIS X2 BLK/YEL XT ESP
S3512X
GENESIS X2 SIL/NVY GY XT
S3520
Honeywell Uvex Genesis X2® Black, Yellow Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3520X
GENESIS X2 BLK/YEL XT CL
S3524
GENESIS X2 BK/YEL UD REF50
S3532X
GENESIS X2 BK/YEL GY XT
S6920D
Genesis X2 Replacement Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy