Check icon

Success

Your request has been successfully submitted.

Uvex

Uvex Astrospec 3000®

Uvex Astrospec 3000

placeholder
Uvex Astrospec 3000®is a simple, light-weight unilens offering panoramic vision and protection. It has both adjustable lens inclination and temple length. Economical lens replacement system. Lifetime frame guarantee. Available in multiple styles.Features & Benefits:
  • PC unilens, Uvextreme AF coating, Ultra-dura HC
  • Lightweight, adjustable lens inclination and temple length
  • Available in many lens tints
  • Lifetime frame guarantee
  • Economical lens replacement system
  • Made in the USA
  • Available in multiple styles including OTG style
Certifications
  • ANSI Z87.1+ - 2015
  • CA 18,828 - Brazil
Polycarbonate Lens Coatings available in:
  • Ultra-dura hardcoat coating
  • Uvextreme anti-fog coating
Fit:
  • Lightweight, unilens offers panoramic vision
  • Adjustable lens inclination and temple length
  • Available in Duoflex and Spatula temple styles
Protection:
  • Certified to meet ANSI+ 2015 and CSA 2007 standards
  • U6 grade -level lens filtering 99.9% of UVB/UVA protection for far and near UV transmittance
  • Available in wide range of lens tints to address the needs of virtually any work environment, including SCT
Value Proposition:
  • Lifetime frame guarantee
  • Economical lens replacement system
  • Made in USA
Style:
  • Unilens, simple style
  • Available in multiple styles, including OTG
  • Lens Color : Variety of Lens Tints
  • Product Platform Advantages : Lifetime frame guarantee; Economical lens replacement system; Made in USA.
  • Frame Color : Black | Blue | Patriot Red - White - Blue
  • Lens Coating : Ultra-Dura HC | Uvextreme AF
  • Frame Flexibility : Adjustable lens inclination and temple length
  • Product Type : Safety Eyewear
  • Temple Options : Duoflex | Spatula
Image
SKU
Description
S111029
Uvex Astrospec 3000 with Duoflex temples
S1112
Honeywell Uvex Astrospec 3000® Black Safety Glasses With Shade 5.0 Anti-Scratch/Hard Coat/Infra-Dura Lens
S1169C
Honeywell Uvex Astrospec 3000® Red/White/Blue Safety Glasses With Clear Anti-Fog Lens
S129
Honeywell Uvex Astrospec 3000® Red/White/Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S1179
Honeywell Uvex Astrospec 3000® Red/White/Blue Safety Glasses With Gray Anti-Scratch/Hard Coat Lens
S1359C
Uvex Astrospec 3000 with Duoflex temples
S135C
Honeywell Uvex Astrospec 3000® Black Safety Glasses With Clear Anti-Fog Lens
S130C
Uvex Astrospec 3000 with Spatula temples
S136
Honeywell Uvex Astrospec 3000® Black Safety Glasses With Gray Anti-Scratch/Hard Coat Lens
S1360
Uvex Astrospec 3000 with Spatula temples
S1369
Uvex Astrospec 3000 with Duoflex temples
S1362C
Uvex Astrospec 3000 with Spatula temples
S145
Uvex Astrospec 3000 with Spatula temples
S137
Uvex Astrospec 3000 with Spatula temples
S1179C
Uvex Astrospec 3000 with Duoflex temples
S1299
Uvex Astrospec 3000 with Duoflex temples
S1299C
Honeywell Uvex Astrospec 3000® Blue Safety Glasses With Clear Anti-Fog Lens
S1359
Honeywell Uvex Astrospec 3000® Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S1111
Honeywell Uvex Astrospec 3000® Black Safety Glasses With Shade 3.0 Anti-Scratch/Hard Coat/Infra-Dura Lens
S1169
Honeywell Uvex Astrospec 3000® Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S1159
Uvex Astrospec 3000 with Duoflex temples
S13659X
Uvex Astrospec 3000 with Duoflex temples
S1379
Uvex Astrospec 3000 with Duoflex temples
S136C
Honeywell Uvex Astrospec 3000® Black Safety Glasses With Gray Anti-Fog Lens
S129C
Uvex Astrospec 3000 with Spatula temples
S130
Uvex Astrospec 3000 with Spatula temples
S135
Honeywell Uvex Astrospec 3000® Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S1361
Uvex Astrospec 3000 with Spatula temples
S112
Uvex Astrospec 3000 with Spatula temples
S536
Uvex Astrospec 3000 Replacement Lens
S535C
Honeywell Clear Polycarbonate Uvex Astrospec Replacement Lens (10 per pack)
S536C
Uvex Astrospec 3000 Replacement Lens
S535
Uvex Astrospec 3000 Replacement Lens
S2710C
S571C
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy