Check icon

Success

Your request has been successfully submitted.

Uvex

Uvex A700 Slim Series

Uvex A700 Slim Series

placeholder
Uvex A700 Slim Series has all the features and benefits of the A700 Series in a full 10% smaller frame to fit narrow facial profiles. Available in 2 lens coatings: HC, and Uvextra AF (on clear and gray lenses).Features & Benefits:
  • PC lens, HC, Uvextra AF (select lenses)
  • 10% smaller than Uvex A700 Series
  • Sporty, lightweight, 9-base wrap-around frame
  • Soft, flexible, temple tip pads
  • Available in many lens tints
  • See also A700 Series
Certifications:
  • ANSI Z87.1+2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Hardcoat coating, and Uvextra Anti-Fog coating (on clear and gray lenses)
Fit:
  • 10% smaller/narrower for narrower facial profiles
  • Lightweight, full 9-base wrap-around coverage
  • Soft temple tip pads for a secure fit
  • Universal nose bridge
  • See also A700 Series
Protection:
  • U6 grade –level lens filters 99.9% UVB/UVA protecting for far and near UV transmittance
  • Available in multiple lens tints
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Comfort and protection and 10% smaller to fit narrow facial profiles
Style:
  • ¾ frame, sporty
  • Lens Coating : HC | Uvextra AF
  • Product Type : Safety Eyewear
  • Temple Options : Padded
  • Lens Color : Variety of Lens Tints
  • Frame Style : 3/4 Frame
  • Nose Bridge Style : Universal
  • Product Platform Advantages : 10% smaller than A700 Series; Comfort and protection at a Value.
  • Frame Color : Clear | Amber | Gray
Image
SKU
Description
A750
Honeywell Uvex® A700 Slim Clear Safety Glasses With Clear Anti-Scratch Lens
A752
A700 Slim Series Protective Eyewear (ANSI Z87+ and CSA Z94.3 Approved- small headform)
A756
A700 Slim Series Protective Eyewear (ANSI Z87+ and CSA Z94.3 Approved- small headform)
A753
A700 Slim Series Protective Eyewear (ANSI Z87+ and CSA Z94.3 Approved- small headform)
A754
A700 Slim Series Protective Eyewear (ANSI Z87+ and CSA Z94.3 Approved- small headform)
A751
A700 Slim Series Protective Eyewear (ANSI Z87+ and CSA Z94.3 Approved- small headform)
A755
Honeywell Uvex® A700 Slim Clear Safety Glasses With Clear Anti-Fog Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy