Check icon

Success

Your request has been successfully submitted.

Uvex

Uvex A600 Series

Uvex A600 Series

placeholder
Uvex A600 economy goggle is available with direct venting for impact protection and indirect venting for impact and splash protection. Goggle fits over most prescription eyewear. Available with optional Uvextra anti-fog coating.Features & Benefits:
  • Clear, uncoated lens
  • Available with optional Uvextra anti-fog lens coating
  • Economical protection
  • Fits over most prescription eyewear
  • Elastic headband
Certifications
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Clear, uncoated lens
  • Available with optional Uvextra anti-fog lens coating
Fit:
  • Elastic headband
Protection:
  • Available with optional Uvextra anti-fog lens coating
  • U6 grade –level lens filtering 99.9% UVB/UVA, protecting for far and near UV transmittance
  • Certified to meet ANSI+ 2015 and Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Economical protection and conventional style
  • Made in USA
  • Headband Material : Neoprene
  • Frame Color : Transparent Green
  • Product Type : Safety Goggles
  • Product Platform Advantages : Economical goggle protection; Fits over most prescription eyewear; Available with direct venting for impact protection and indirect venting for impact and splash protection; Made in USA.
  • Lens Color : Clear
  • Headband Color : Gray | Black
  • Headband Included : Yes
  • Lens Coating : Uvextra AF | Uncoated
Image
SKU
Description
A610I
ECONOMY IMPACT GOGGLE CL UNCT
A610S
Honeywell Uvex® A600 Indirect Vent Chemical Splash Over The Glasses Goggles With Green Frame And Clear Uvextra® Anti-Fog Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy