Check icon

Success

Your request has been successfully submitted.

Uvex

Uvex 880 Series Klip Lifts for Hard Hats

Uvex 880 Series Klip Lifts for Hard Hats

placeholder
Fits onto hard hat or bump cap brims, and worn in conjunction with existing protective eyewear.The Uvex 880 Series Klip Lifts for hard hat visors offer fast and convenient vision enhancement for a wide range of industries. Whether you work in steelmaking, welding and cutting facilities, foundries or glassmaking operations, you will appreciate the convenience of the flip-up feature. These lenses can be quickly flipped down for observing a melt or a weld, and flipped back up again when not needed. Movement through a full 180° arc is possible, allowing the filter lenses to be raised or moved completely out of your line of vision.Features & Benefits:
  • Fit onto hard hat or bump cap brims
  • Worn in conjunction with existing protective eyewear
  • Quickly flip down to enhance vision, then flip up when not needed
  • Integral spring clip holds 880 Series securely — without screws, fasteners or tools
  • Available with half or full lenses in green welding shades 4, 5, 6, 8; cobalt blue shades 3, 4, 6, 8; and green glare reducing shade 3
  • Frame Style : Half Front | Full Front
  • Frame Material : Stainless Steel
Image
SKU
Description
32-8LFFB3-0000
880 Series (Klip lefts for hard hat visors) Full Front Cobalt Blue Shade 3
32-8LFFW6-0000
Honeywell Green Shade 6 Polycarbonate Uvex 880 Series Eyewear Hard Hat Klip Lift (1 ea )
32-08LFB8-0000
880 Series (Klip lifts for hard hat visors) Half Front Cobalt Blue Shade 8
32-08LFW8-0000
880 Series (Klip lifts for hard hat visors) Half Front Shade 8
32-8LFFW5-0000
880 Series (Klip lifts for hard hat visors) Full Front Shade 5
32-8LFFW4-0000
880 Series (Klip lifts for hard hat visors) Full Front Shade 4
32-8LFFW8-0000
880 Series (Klip lifts for hard hat visors) Full Front Shade 8
32-08LFB6-0000
880 Series (Klip lifts for hard hat visors) Half Front Cobalt Blue Shade 6
32-08LFW5-0000
880 Series (Klip lifts for hard hat visors) Half Front Shade 5
32-08LFW6-0000
Honeywell Green Shade 6 Polycarbonate Uvex 880 Series Eyewear Hard Hat Klip Lift (1 ea )
32-8LFFB6-0000
Honeywell Cobalt Blue Shade 6 Polycarbonate Uvex 880 Series Eyewear Hard Hat Klip Lift (1 ea )
32-8LFFB4-0000
880 Series (Klip lifts for hard hat visors) Full Front Cobalt Blue Shade 4
32-8LFFB8-0000
Honeywell Cobalt Blue Shade 8 Polycarbonate Uvex 880 Series Eyewear Hard Hat Klip Lift (1 ea )
32-08LFW4-0000
880 Series (Klip lifts for hard hat visors) Half Front Shade 4
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy