Check icon

Success

Your request has been successfully submitted.

Uvex

SWRx Collection Titmus SW12

SWRx Collection Titmus SW12

placeholder
• Features no metal content, close fitting design with removable foam insert. • Availble in 5 colors and 6 and 8 base. Fit: • Sold assembled only. Includes removable foam insert, protective hard shell case, microfiber cleaning cloth and adjustable hang cord. • 6 and 8-base lens configurations accommodate virtually any prescription • Removable foam insert Sizes: • 62.15.125 • 64.17.125 Value Proposition: • Economical protection and conventional style Features & Benefits: • Sizes: ^ base-62.15.125, 8 Base-64.17.125li> • Colors: BLK/BLK – Black with Black accents, BLK/GRN – Black with Green accents, BLK/PUR – Black with Purple accents, GRY/ORG – Gray with Orange accents, PUR/LAV – Purple with Lavender accents • 6 and 8-base lens configurations accommodate virtually any prescription. Removable foam insert • No replacement temples • Side shields:Integrated Design • Anti-fog lens coating recommended with this frame style
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy