Check icon

Success

Your request has been successfully submitted.

Uvex

SWRx Collection Titmus SW07

SWRx Collection Titmus SW07

placeholder
• Features no metal content frame, removable foam insert and adjustable strap. • Available in 3 colors and 1 size Fit: • Injection molded nylon, no metal contentt • Dust dam insert • Adjustable strap • 17 degree face-form wrap • Integral extended shield design Sizes: • 60.13.127 Value Proposition: • Economical protection and conventional style Available in three ordering options: • Type 1: Frame comes complete and assembled with attached temples, foam insert, medium nosepads. Ships with optional small and large replacement nosepads and expandable strap/headband • Type 2: Frame comes complete and assembled with attached temples, foam insert and medium nosepads. Ships with small and large replacement nosepads • Type 3: Frame comes complete and assembled with attached temples and medium nosepads. Ships with small and large replacement nosepads Features & Benefits: • Sizes: 60.13.127 • Colors:BLU Blue, BRN Brown, GML Gunmetal • Injection molded nylon, no metal content, removable foam insert, adjustable strap, 17° face-form wrap, integral extended shield design • No replacement temples • Side shield: Integral design • Anti-fog lens coating recommended with this frame style
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy