Check icon

Success

Your request has been successfully submitted.

Salisbury

Standard Bushing Covers

Standard Bushing Covers

Standard Bushing Covers_1
Standard Salisbury Bushing Covers are made from Ozone and UV resistant silicone rubber, maximizing the outdoor durability and tracking resistance. These covers have been accepted by Rural Utilities Service (RUS). Bushing Covers protect against wildlife contacts between energized equipment and ground by insulating exposed energized bushing parts. Features & Benefits: ● Standard and Tri-Port Bushing Covers interlock with the top weathershed of the bushing and are securely fastened by inserting lock buttons (provided). The 21116TC, Standard Bushing Cover, includes the 21644 Tube Closure. The 21644 Tube Closure provides an easier and quicker way to securely close the standard bushing cover. ●Bushing Covers can be installed without disconnecting equipment using rubber insulating gloves. Covering a small area of the lead wire, the opening can be trimmed to accommodate larger wires or 5/8” and 3/4” Salisbury Stinger Covers.
Image
SKU
Description
21183
21116
21116TC
21644
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now