Check icon

Success

Your request has been successfully submitted.

RaeSystems

Wireless Alarmbar

Alert Notification System for MeshGuard Monitors

Wireless Alarmbar_3
The Wireless Alarm Bar communicates with the MeshGuard product family network. Each alarm bar comes with a pair of xenon strobe lights and a 112 dB horn to provide remote notifications of hazards in a work environment. Features and Benefits: • Turn-key wireless alarm bar solution, mounted and pre-wired with two xenon lights and a 112dB horn • Wireless transmission distance of 1,000 ft (300m) point-to-point. Range can be extended by using additional RAEPoint Wireless Relays • Continuously powered by standard 12-28VDC input (DC version) or 110 AC (AC version) • Explosion-proof enclosure for hazardous environment applications: • Class I, Division 2 hazardous area certification Application: • Exploration • Plant Shutdown & Turn-Around • Worker Exposure
  • Sub-Category : Accessories
  • Brand : RAE
Name
Description
File size
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy