Check icon

Success

Your request has been successfully submitted.

RaeSystems

SolarRAE

Turnkey remote power source for gas and radiation detection equipment

SolarRAE_2
This alternative power source can provide power for wireless, remote RAE Systems monitors to eliminate the need for cabling and electricity. The SolarRAE is a fully adjustable 30-watt solar panel that generates power and stores it in a 55 Amp/hour sealed gel battery. Housed in a painted steel enclosure suitable for outdoor environments, it also features a built-in lightning arrestor to protect internal components from the elements. Application: • Environmental Cleanups/ Remediation • Fence Line Monitoring
  • Sub-Category : Accessories
  • Brand : RAE
Name
Description
File size
SolarRAE Remote Alternative Power Source Datasheet
1.38 MB
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy