Check icon

Success

Your request has been successfully submitted.

RaeSystems

SolarPak

Hazardous area solar charger for RAE PowerPak

SolarPak_4
Extend the operating time of your RAE PowerPak with this solar-powered charger. With a 30-watt solar panel, the intrinsically safe SolarPak is certified for Class I, Division 1 (ATEX zone 0) hazardous environments and eliminates the need for trenching and cabling, as well as changing batteries. Simple to install and operate, it can be mounted on a pole or wall to maximize energy production. The SolarPak provides 24/7/365 continuous equipment operation in most global locations. Features and Benefits: • Solar-powered charger • Certified for Class I, Division 1 (ATEX zone 0) hazardous environments • Pole- or wall-mount Application: • Exploration • Plant Shutdown & Turn-Around
  • Sub-Category : Accessories
  • Brand : RAE
Name
Description
File size
SolarPak Solar Charger for RAE PowerPak Datasheet
1.38 MB
1.54 MB
Intrinsic Safety And Hazardous Locations
884.37 KB
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy