Check icon

Success

Your request has been successfully submitted.

RaeSystems

RAESep Tubes

Quick-reading, compound-specific gas and vapor measurement

RAESep Tubes_8
Use these tubes with the UltraRAE 3000 + and previous generation models to test for specific compounds, including benzene in oil refinery processes and butadiene in polymer and rubber manufacturing. When used with RAESep tubes, the UltraRAE 3000 + photoionization detector, equipped with a 9.8eV PID lamp, can get a benzene snapshot in 60 seconds, or deliver a full STEL measurement over a 15 minute period. Features and Benefits: • Available for benzene and butadiene • Compatible with 9.8eV PID in the UltraRAE 3000 + and previous generation models • Benzene snapshot in 60 seconds • Full STEL reading in 15 minutes Application: • Confined Space Entry • Environmental Cleanups/ Remediation • Exploration • Leak Detection • Plant Shutdown & Turn-Around
  • Sub-Category : Accessories
  • Brand : RAE
Name
Description
File size
Monitoring Benzene and Choosing an Appropriate Monitor for Personal Protection and Compliance with Exposure Limits
729.37 KB
Technical Note 127 Benzene-Specific Measurements In Petroleum Hydrocarbons Using The RAE Systems UltraRAE 3000
798.21 KB
UltraRAE And UltraRAE 3000 Operation Tips
1.35 MB
UltraRAE Butadiene-Specific Measurements
836.81 KB
Humidity Filtering II Tube For PID Measurements In Humid Environments
1.09 MB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now