Check icon

Success

Your request has been successfully submitted.

RaeSystems

RAELink 3 Mesh

Portable wireless transmitter with integrated GPS

RAELink 3 Mesh_7
GPS-enabled portable router for wireless transmission of sensor and alarm data. The RAELink3 Mesh contains two radios, one short-range for connection with portable monitors within 30 feet, and a long-range radio for transmission up to 2 miles away to a command center running ProRAE Guardian software. Rugged, easy to operate, and with an intuitive interface, the RAELink3 Mesh can receive data from up to eight monitors wirelessly and an additional through a cable connection. The device can also interface with select third-party devices such as CWA detectors and particulate monitors and is easily configured and deployed in the field. Features and Benefits: • Portable wireless gateway • Short-range mesh radio for connection with monitors within 30 feet • Long-range radio for communication with base station up to 2 miles away • Connects up to 8 monitors via wireless mesh, and 1 monitor via cable • GPS-enabled • Rugged weather- and shock-proof housing • User-friendly display and interface • Easily configured in the field • Runs 14 hours on single battery charge Application: • CBRNE • Clandestine Labs • Confined Space Entry • Decontamination • Emergency Response • Environmental Cleanups/ Remediation • Fence Line Monitoring • Fire Overhaul • Hazmat Response • Indoor Air Quality • Leak Detection • Plant Shutdown & Turn-Around • Urban Search & Rescue • Venue Protection • Worker Exposure
  • Brand : RAE
  • Sub-Category : Accessories
Name
Description
File size
RAELink3 Mesh Manual
1.42 MB
RAELink3 Mesh Quick Start Guide
303.9 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
Basics of Wireless Security
1.01 MB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now