Check icon

Success

Your request has been successfully submitted.

RaeSystems

RAELink 3

Portable wireless router with GPS for RAE Systems and select third-party monitors

RAELink 3_8
The RAELink3 wireless transmitter enables a central ProRAE Guardian base station to view sensor and alarm data from RAE Systems portable monitors and select third-party devices for improved situational awareness and faster incident response. The RAELink3 also provides GPS data, which enables the command center to stay aware of the location of personnel and monitors. The unit can be programmed to function as a host or remote router, as well as a signal repeater, giving you versatility and flexibility in your infrastructure. Features and Benefits: • Wireless router with GPS • Can transmit data up to 2 miles away • Bluetooth-enabled or cable connected • User-friendly display and interface • Can be configured as a host, repeater, or remote gateway for portable monitors • Rugged weather- and shock-proof housing • Runs 18 hours on single battery charge • Easily configured in the field Application: • CBRNE • Clandestine Labs • Confined Space Entry • Decontamination • Emergency Response • Environmental Cleanups/ Remediation • Fence Line Monitoring • Hazmat Response • Indoor Air Quality • Leak Detection • Plant Shutdown & Turn-Around • Urban Search & Rescue • Venue Protection • Worker Exposure
  • Sub-Category : Accessories
  • Brand : RAE
Name
Description
File size
RAELink3 Wireless Modem with Integrated Global Positioning Systems Data Sheet
931.96 KB
RAELink 3 Z1 Wireless Modem with Integrated Global Positioning System Datasheet
1007.11 KB
RAELink3 User’s Guide
804.15 KB
RAELink3 Quick Reference
115.1 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
Basics of Wireless Security
1.01 MB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now