Check icon

Success

Your request has been successfully submitted.

RaeSystems

ProRAE Guardian CloudServer

Hosted, browser-based anytime, anywhere access to sensor data

ProRAE Guardian CloudServer_13
Simplify remote sharing of toxic gas and radiation data with this cloud-based service for real-time detection and sharing of gas and radiation data across multiple remote sites. The ProRAE Guardian CloudServer service from RAE Systems is designed for gas and radiation detection applications in a broad array of industries that require access to real-time critical gas and radiation detection data across geographically dispersed teams. ProRAE Guardian CloudServer empowers decision makers with critical emergency data in real time for appropriate response. It can aggregate data from up to 32 ProRAE Guardian installations in the field and share that data with remote viewers both inside and outside of a corporate firewall. Users can easily use web browsers on their PCs, tablets, smartphones and other mobile devices to access real-time sensor data from anywhere. ProRAE Guardian CloudServer requires minimal IT support, and no additional hardware, maintenance, or configuration on the end-user’s part. ProRAE Guardian CloudServer is hosted in a Tier-1, redundant-backup, fail-safe environment. Features and Benefits: • Simplifies sharing of gas and radiation threat data • Integrates data from 32 host installations • Shares data with remote web-viewers in real time • No extra hardware or maintenance costs • Professionally hosted by RAE Systems • Fail-safe environment delivers high availability • 1- to 5-year subscriptions • Minimal IT involvement or investment • No setup or configuration required by the user • Always up to date • Works inside and outside of corporate firewall Application: • CBRNE • Clandestine Labs • Confined Space Entry • Decontamination • Emergency Response • Environmental Cleanups/ Remediation • Exploration • Fire Overhaul • Fracking • Hazmat Response • Indoor Air Quality • Leak Detection • Plant Shutdown & Turn-Around • Urban Search & Rescue • Venue Protection
  • Brand : RAE
  • Sub-Category : Software
Name
Description
File size
ProRAE Guardian CloudServer Real-time Gas and Radation Senosr Data Available Anywhere and Anytime Datasheet
838.04 KB
ProRAE Guardian CloudServer Quick Start Guide
373.58 KB
PIDs As HazMat Response Tools
1.26 MB
PIDs For Continuous Monitoring Of VOCs
826.32 KB
Environmental Applications For PIDs
836.32 KB
Gas Detection In The Marine Industries
889.61 KB
Using PIDs In Terrorist Chemical Attacks
1.07 MB
Using AreaRAEs For Fenceline Monitoring
1.73 MB
Facility And Venue Protection
1.1 MB
AreaRAE Inert for Inert Gas Confined Space Entry
964.14 KB
Wireless Mesh Gas Detection For Oil And Gas Exploration
727.87 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now