Check icon

Success

Your request has been successfully submitted.

RaeSystems

ppbRAE 3000 +

The most advanced wireless handheld VOC monitor with parts per billion measurement

ppbRAE 3000 +_42
The ppbRAE 3000+ is a best-of-breed monitor trusted by many of the world’s leaders in CBRNE, HazMat Response, Civil Defense, Oil & Gas, and other hazardous environments. Using a 3rd generation photoionization detector (PID) and built-in correction factors for more than 200 compounds, the ppbRAE 3000+ is one of the most advanced VOC monitors for parts-per-billion (ppb) detection. It measures the presence of VOCs from 1ppb-10,000ppm with a three-second response time. Optional built-in Mesh Radio enables real-time monitoring of instrument readings wirelessly. Another option is Bluetooth, which can relay readings and alarm status up to 2 miles to a RAELink 3 wireless transmitter. And a rugged housing, large display, and large keys that can be operated with three layers of gloves all make for a unit that’s easy to use and maintain. A rugged housing, large display, and large keys that can be operated with three layers of gloves all make for a unit that’s easy to use and maintain. ppbRAE 3000 + is solution oriented through multiple connected options. A dedicated mobile APP has been developed for survey applications. Instrument is also available with real time connectivity which can relay readings and alarm status up to 2 miles to a RAELink 3 wireless transmitter. Features and Benefits: • Measures from 1ppb up to 10,000ppb • 3-second response time • Humidity compensation • Optional Mesh Radio for ConneXt compatibility • Optional BLE Module • Optional built-in Bluetooth transmitter that transmits real-time data up to 2 miles with RAELink3 wireless router • Sample pump draws from up to 100 feet • Correction factors for more than 350 compounds • Large display reports gas type, correction factor, concentration • Rugged housing for harsh environments • Sensor and lamp auto-cleaning • Built-in flashlight • Multi-language capability – up to 10 languages • MIL-STD-810F certified rugged housing for harsh environments • Patented PID lamp auto-cleaning • Patented Reflex PID Technology™ Application: • CBRNE • Decontamination • Environmental Cleanups/ Remediation • Hazmat Response • Indoor Air Quality • Plant Shutdown & Turn-Around • Urban Search & Rescue • Venue Protection • Worker Exposure
  • Sub-Category : Premium-Gas
  • Brand : RAE
Name
Description
File size
RAE Systems PID Training Outline
1.1 MB
Measuring Ammonia (NH3) With Photoionization Detectors
655.57 KB
Environmental Applications For PIDs
836.32 KB
Using PIDs To Assess Exposure Risk In Unknown Environments
964.69 KB
Using RAE Systems PIDs For Measuring Soil Headspace And In Soil Vapor Extractions
813.81 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
Compliance of RAE Systems PIDs with EPA Method
790.8 KB
PID Lamp Characteristics
768.23 KB
The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
911.35 KB
Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
950.56 KB
Combating Drift In Portable And Fixed PIDs
930.69 KB
Lithium-Ion Batteries
926.72 KB
USB To Serial Port Adapter
1.26 MB
Humidity Filtering II Tube For PID Measurements In Humid Environments
1.09 MB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now