Check icon

Success

Your request has been successfully submitted.

RaeSystems

MultiRAE Lite Pumped

Wireless, portable multi-gas monitor

MultiRAE Lite Pumped_24
This multi-gas monitor provides versatile, customizable detection and monitoring of up to six gases, available in both pumped and diffused air models. With more than 25 sensors to choose from — the broadest selection in its class — it can test for VOCs, combustibles, and a range of toxic threats, as well as monitor sufficient oxygen levels, making it an excellent choice for personal protection and leak detection in a range of industries and applications. The wireless connection sends threat and alarm data in real time to a central command, providing superior awareness for fast incident response. And its replaceable sensors, alarm, and battery, large screen, and automated bump testing and calibration make it easy to use and maintain. Features and Benefits: • Multi-gas monitor for 1-6 gases • Pumped and diffusion models available • Man down alarm • More than 25 different chemical sensors • Fully automatic bump testing and calibration • Real-time access to readings at central command • Swap out sensors as needed • Simple maintenance with replaceable sensors, pump, and battery • 5-way local and remote wireless alarm • Multi-language capability – up to 18 languages • Device Management with Honeywell Sotera™ Express Application: • Clandestine Labs • Confined Space Entry • Emergency Response • Environmental Cleanups/ Remediation • Exploration • Fire Overhaul • Fracking • Hazmat Response • Plant Shutdown & Turn-Around • Urban Search & Rescue
  • Sub-Category : Multi-Gas
  • Brand : RAE
Name
Description
File size
MultiRAE (Pumped) QuickStart Guide
302.5 KB
RAE Systems PID Training Outline
1.1 MB
Measuring Ammonia (NH3) With Photoionization Detectors
655.57 KB
The ABC’s Of Gases In The Industry
843.47 KB
Guide To Atmospheric Testing In Confined Spaces
1 MB
Measurement Of Fumigants In The Food Storage Industry
901.23 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
785.03 KB
PID Lamp Characteristics
768.23 KB
Formaldehyde (HCHO) Sensor In RAE Systems Instruments
750.28 KB
Upgrading Firmware On RAE Systems Instruments
820.7 KB
The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
911.35 KB
Electrochemical Sensor Replacement & Maintenance
976.3 KB
Effects Of Operating Conditions On Oxygen Sensors
839.29 KB
Theory And Operation Of NDIR Sensors
1.76 MB
Image
SKU
Description
MAB3-A2C112E-020
MAB3-A2C1R3E-020
MAB3-A2C1R3E-021
MAB3-A2C112E-021
MAB3-0EC1123-421
MAB3-0EC1123-020
MAB3-A2C1R3E-421
MAB3-A2C112E-420
MAB3-0EC1123-420
MAB3-A2C112E-421
MAB3-A2C112E-42M
MAB3-A2C112E-02M
MAB3-A2C1R3E-420
MAB3-B8C102E-020
MAB3-B8C102E-021
MAB3-B8C102E-420
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now