Check icon

Success

Your request has been successfully submitted.

RaeSystems

MeshGuard RDK

Rapidly deployable fixed gas detection system

MeshGuard RDK_14
Deploy a fixed MeshGuard wireless gas-monitoring network quickly with this complete, turnkey solution. The MeshGuard RDK includes a controller and your choice of a combination of toxic and combustibles gas monitors. This kit provides a complete self-forming, self-healing gas detection network system. Certified for Class I, Division 1 environments, the MeshGuard RDK comes in a ruggedized, water-tight case on wheels. Features and Benefits: • Portable, turnkey solution for fast set-up • Includes controller and monitors of your choosing • Class I, Division 1 certified detectors for hazardous environments • Ruggedized, water-tight case on wheels Application: • Exploration • Fracking • Plant Shutdown & Turn-Around
  • Brand : Honeywell
  • Sub-Category : Gas Detection Sensors & Transmitters
Name
Description
File size
1.2 MB
MeshGuard Network Deployment Guide Network Configurations Using The FMC2000 Controller & MeshGuards
3.23 MB
Wireless Mesh Gas Detection For Oil And Gas Exploration
727.87 KB
Special Diagnostic Modes For RAE Systems Instruments
899.6 KB
Effects Of Operating Conditions On Oxygen Sensors
839.29 KB
Moisture Exchange Tubes For Humidity Control Of Test Gases
1.08 MB
Intrinsic Safety And Hazardous Locations
884.37 KB
Basics of Wireless Security
1.01 MB
MeshGuard Hazardous-Area Certifications
967.27 KB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now