Check icon

Success

Your request has been successfully submitted.

RaeSystems

Colorimetric Gas Detection Tubes and Pump

Affordable measurement for specific gases and vapors

Colorimetric Gas Detection Tubes and Pump_3
Perform quick, on-the-spot measurement of specific toxic and combustible substances with this traditional, low-cost solution. The hand pump features a spring-less piston to accurately draw 50 and 100cc samples. The single-use colorimetric gas detection tubes change color in direct correlation to the concentration of gas present. No calibration is required, and the ergonomic pump can be used even with multiple layers of gloves. Features and Benefits: • Compound-specific measurement of toxic gases and vapors • Single-use • Easy-to-read tubes change color based on gas concentration • No calibration or other maintenance required • Hand pump features solid metal construction, spring-less piston design • Pump accurately draws 50 and 100 cc volumes Application: • CBRNE • Clandestine Labs • Emergency Response • Environmental Cleanups/ Remediation • Exploration • Fire Overhaul • Fracking • Hazmat Response • Indoor Air Quality • Leak Detection • Plant Shutdown & Turn-Around • Urban Search & Rescue • Venue Protection
  • Sub-Category : Gas Tubes
  • Brand : Honeywell
Name
Description
File size
Colorimetric Gas Detection Tube & Pump on-the-spot, Compound-specific Measurement of Gases and Vapors Datasheet
901.17 KB
Using RAE Systems Colorimetric Gas Detection Tubes and Pumps
887.73 KB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now