Check icon

Success

Your request has been successfully submitted.

Miller

Titan II ReadyWorker™ Fall Protection Kits

Titan II ReadyWorker™ Fall Protection Kits

placeholder
Fall protection for a variety of working-at-height applications. Titan harnesses include value-added safety features not found on many competitive brands.Increased ComfortHarnesses are light weight, easy to adjust and increased comfort through innovative padding. [not on all models].Improved Harness WebbingFall protection safety through a high viz webbing color.Features & Benefits:
  • Sliding back D-ring to adjust harness correctly
  • Easy adjustment for proper fit
  • Pull-free lanyard rings for convenience and added safety
  • Meets all applicable OSHA, ANSI and CSA requirements
  • Trilingual labeling and instructions
  • Includes : Harness | Back D-Ring / Back Strap & Pull-Free Lanyard Rings / Side D-Rings | Tongue Buckle Leg Straps | 6 ft Tubular Shock-Absorbing Lanyard | 6 ft Cross-Arm Strap | Waterproof Bucket
Name
Description
File size
Image
SKU
Description
TFPK-5/U/6FTAK
Complete fall protection kit includes a full-body harness (universal size) with back D-ring and tongue buckle leg straps, a 6 ft. shock-absorbing lanyard and a 6 ft. cross-arm strap all packaged in a waterproof bucket
TFPK-3/U/6FTAK
Basic fall protection kit includes a full-body harness (universal size) with back and side D-rings, tongue buckle leg straps and a 6 ft. shock-absorbing lanyard packaged in a waterproof bucket
TFPK-1/U/6FTAK
Basic fall protection kit includes a full-body harness (universal size) with back D-ring and mating buckle leg straps and a 6 ft. shock-absorbing lanyard packaged in a waterproof bucket
TFPK-4/U/6FTAK
Complete fall protection kit includes a full-body harness (universal size) with back D-ring and mating buckle leg straps, a 6 ft. shock-absorbing lanyard and a 6 ft. cross-arm strap all packaged in a waterproof bucket
TFPK-2/U/6FTAK
Basic fall protection kit includes a full-body harness (universal size) with back D-ring and tongue buckle leg straps and a 6 ft. shock-absorbing lanyard packaged in a waterproof bucket
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy