Miller
Miller Titan II Non-Stretch Harness
Miller Titan II Non-Stretch Harness
FOR INDUSTRIAL WORKSITES & PLANTSThe new economical Miller Titan™ II line of harnesses from Honeywell Industrial Safety is an affordable fall protection solution for the general construction, manufacturing, oil and gas (refinery) markets.Increased Worksite SafetyHi-Viz color webbing and ANSI Z359.11 complianceConstruction-Style HarnessDesigned for more comfort and better fit with lighter, strategically-placed padding that provides optimal airflow while working at heights.Features & Benefits:
- Increased worksite safety with Hi-Viz color webbing and ANSI Z359.11 compliance
- Easier vertical adjustability that stays in place
- Slip resistant back D-ring pad and forward positioned side D-rings, keeping your tool bags in the right place
- Oversized ID tags provide quick and easy harness size identification
- Back strap increases safety by preventing roll out in the event of a fall
- More comfort and better fit with lighter, strategically-placed padding that provides optimal airflow
- Rated for a 400-lbs. (181.4 kg) worker
- Meets all applicable OSHA, ANSI and CSA requirements
- Available with patented, stretchable elastomer or lightweight non-stretch webbing
- D-Ring Material : Steel
- D-Ring Locations : Back | Front | Side
- Sub-Pelvic Strap : Yes
- Chest Strap Buckle Type : Mating Buckle
- Shoulder Strap Buckle Type : Friction
- Webbing Color : Orange
- Leg Strap Buckle Type : Tongue Buckle | Mating Buckle
- Webbing Type : Non-Stretchable
- Webbing Material : Polyester
- RFID : No
- Harness Size : S/M | U | XXL
Name
Description
File size
229.97 KB
404.08 KB
Image
SKU
Description
T2000/UAK
TITAN 3PT HARN. W/BACK D, M.B
T4000FD/UAK
Titan 5-point harness with front d-ring and mating buckle legs
T4007FD/UAK
Full-body harness w/sliding back D-ring; front D-ring, side D's, mating buckle legs, chest & shoulder straps; sub-pelvic strap - universal
T4000/UAK
Full-body harness w/sliding back D-ring; mating buckle legs, chest & shoulder straps; sub-pelvic strap - universal
T4500FD/UAK
Titan 5-point harness with front d-ring and tongue buckle legs
T4500/UAK
Full-body harness w/sliding back D-ring; tongue buckle legs, mating buckle chest & shoulder straps; sub-pelvic strap - universal
T4007/UAK
Full-body harness w/sliding back D-ring; side D's, mating buckle legs, chest & shoulder straps; sub-pelvic strap - universal
T4507FD/UAK
Titan 5-point harness with front and side d-rings and tongue buckle legs
T4507/UAK
Full-body harness w/sliding back D-ring; side D's; tongue buckle legs, mating buckle chest & shoulder straps; sub-pelvic strap - universal
T4577/UAK
Full-body harness w/sliding back D-ring; tongue buckle legs, mating buckle chest & shoulder straps; 6'' back-pad w/ side D's; removable tool belt; sub-pelvic strap - universal
WHITE PAPER
How to Build a Culture of Safety
DOWNLOAD NOW