Check icon

Success

Your request has been successfully submitted.

Miller

Miller Saf-T-Climb™ Ladder System

Miller Saf-T-Climb™ Ladder System

placeholder
This system provides total ladder climbing safety for workers on any site – above or below ground, straight or curved. The round rail of the Saf-T-Climb™ makes dismounting easy and safe, with a removable extension for up climbs through a hatch, down climbs through a hatch and permanent dismounts.Removable Ascending Hatch Dismount and HolderThis dismount is removable to allow a hatch door to close. The dismount is stored in a holder at the top of the ladder.Removable Descending Hatch DismountThis dismount is removable and installed when a worker needs to climb down.Features & Benefits:
  • Saf-T-Grip™ Shuttle – Any slip or fall is instantly stopped as the Saf-T-Grip™ Shuttle immediately locks onto the Saf-T-Notch™ rail as soon as there is a slip or fall
  • Miller Saf-T-Climb™ Harness – The Miller Saf-T-Climb™ Harness was specifically designed for simplicity and comfort for use with the Saf-T-Climb™ ladder system
  • Bayonet buckles allow easy single action for a secure connection
  • The integral back/shoulder pad eliminates tangling of the harness straps, wicks away moisture, and provides all-day comfort
  • Lumbar padding, single back D-ring, single front D-ring, two side D-rings and two shoulder D-rings are all included
  • Instant compliance with OSHA climbing safety regulations
Name
Description
File size
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy