Check icon

Success

Your request has been successfully submitted.

Miller

Miller BackBiter® Tie-Back Lanyard

Miller BackBiter® Tie-Back Lanyard

Miller BackBiter® Tie-Back Lanyard_6
Miller BackBiter® Tie-Back LanyardAll in one lanyard with SoftStop shock absorber and cross-arm anchorage connector..Heavy-Duty WebbingHeavy-duty polyester webbing and Cordura® nylon webbing with five times more abrasion resistance.DurableFirst snap The Miller BackBiter™ includes a snap hook with a 5,000-lb. (22 kN) gate load capacity from any angle.Features & Benefits:
  • First snap hook with a 5,000 lb.(22kn)gate load capacity from any angle
  • All-in-one lanyard with SofStop™ Shock Absorber and cross-arm anchorage connector
  • SofStop™ Shock Absorber pack is designed with a specially-woven inner core that smoothly expands to reduce fall arrest forces
  • Heavy-duty polyester webbing and Cordura™ nylon webbing with five times more abrasion resistance
  • Lanyard Material : Polyester
  • Lanyard Length : 1.8 metre | 6 foot
  • Harness Connector : Locking snap hook
  • Number of Legs : 1 | 2
  • Anchor Connector : Locking 5K Snap Hook
Image
SKU
Description
8798B/6FTGN
Miller BackBiter® Tie-Back Lanyards, with a Miller 5K® Snap Hook was designed for tie-back use. The all-inone lanyard with SofStop® shock absorber and crossarm anchorage connector reduces inventory and increases worker compliance.
8798BD/6FTBL-USS
ANSI Z359.13 Compliant Two-legged, 6' blue web lanyard w/2 5K snap hooks & 1 locking snap hook with USS tag
8798B/6FTGN-USS
ANSI Z359.13 Compliant Two-legged, 6' Cordura web lanyard w/2 5K snap hooks & 1 locking snap hook with USS tags
8798BD/6FTBL
ANSI Z359.13 Compliant Two-legged, 6' blue web lanyard w/2 5K snap hooks & 1 locking snap hook
8798KB/6FTBK
ANSI Z359.13 Compliant Two-legged, 6' Kevlar lanyard w/2 5K snap hooks & 1 locking snap hook - Black
913B/6FTGN
Miller BackBiter® Tie-Back Lanyards, with a Miller 5K® Snap Hook was designed for tie-back use. The all-inone lanyard with SofStop® shock absorber and crossarm anchorage connector reduces inventory and increases worker compliance.
913BD/4FTBL
ANSI Z359.13 Compliant 4' blue web lanyard, w/ 1 5K snap hook and 1 locking snap hook
913BD/6FTBL
ANSI Z359.13 Compliant 6' blue web lanyard w/1 5K snap hook & 1 locking snap hook
913BDO/6FTBL
ANSI Z359.13 Compliant 6' blue web lanyard w/1 5K snap hook & 1 locking snap hook & ''O'' ring extension
913BO/6FTGN
ANSI Z359.13 Compliant 6' Cordura web lanyard w/1 5K snap hook & 1 locking snap hook & ''O'' ring extension
980B/6FTGN
ANSI Z359-2007 Compliant Two-legged, 6' Cordura web lanyard with double pack sofstop, 2 5K snap hooks & 1 locking snap hook
980BD/6FTBL
ANSI Z359-2007 Compliant Two-legged, 6' Cordura blue web lanyard with double pack sofstop, 2 5K snap hooks & 1 locking snap hook
982B/6FTGN-USS
ANSI Z359-2007 Compliant 6' MAX double-legged BackBiter adjustable lanyard, USS tags
982BD/6FTBL-USS
ANSI Z359-2007 Compliant 6' MAX double-legged BackBiter adjustable lanyard (blue), USS tags
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy