Check icon

Success

Your request has been successfully submitted.

Miller

Miller AirCore Wind Energy Harness

Miller AirCore Wind Energy Harness

Miller AirCore Wind Energy Harness_3
FOR WIND TURBINE APPLICATIONSThe Miller AirCore™ Wind Energy harness was specifically created for workers who build and service wind turbines. The lightweight design suits the needs of a physically demanding job and helps reduce fatigue while keeping your workers comfortable and safe.ComfortableAirCore™ harnesses are designed with patented Miller DuraFlex® stretchable webbing that provides greater flexibility and increased comfort.Increased FunctionalityWith less surface area, integrated padding, and heat-reducing materials, the AirCore™ delivers the right mix of safety, comfort and durability for your workers.Features & Benefits:Versatile Convenience
  • Durable, removable lumbar wear pad features lightweight, non-marring materials the protect that harness and the wall of the turbine from damage
  • Uniquely designed removable belt with tool loops ensures a stable and comfortable position when disconnected
  • Oversized ID tag helps identify the harness size easily
Easy To Adjust
  • Improved lightweight, low profile cam buckles on the shoulder straps make vertical webbing adjustment quick and easy
  • Less surface area than other similar paddings – Ensures workers feel cool and comfortable while increasing productivity
  • Quick-connect chest buckles make donning easy
  • D-Ring Material : Steel | Aluminum
  • Leg Strap Buckle Type : Quick-Connect
  • Webbing Type : Stretchable
  • Padding Location : Shoulder | Leg | Lumbar
  • Padding Material : Polyurethane
  • Webbing Color : Green | Blue
  • Chest Strap Buckle Type : Quick-Connect
  • Sub-Pelvic Strap : Yes
  • Webbing Material : Polyester
  • RFID : Yes
  • Harness Size : S/M | U | 2/3 XL
  • Shoulder Strap Buckle Type : Cam Buckle
  • D-Ring Locations : Back | Front | Side
  • Shoulder Padding : Yes
Image
SKU
Description
AAFW-QCBDPUG
Miller AirCore Wind Turbine harness with a lumbar wear pad and tools loops in a universal size in green
ACFW-QCBDPSMG
Miller AirCore Wind Turbine harness with a lumbar wear pad and tool loops in a size small/medium in green
ACFW-QCBDP23XB
Miller AirCore Wind Turbine harness with a lumbar wear pad and tool loops in a 2/3XL size in blue
ACFW-QCBDP23XG
Miller AirCore Wind Turbine harness with a lumbar wear pad and tool loops in a 2/3XL size in green
ACFW-QCBDPSMB
Miller AirCore Wind Turbine harness with a lumbar wear pad and tool loops in size small/mediums in blue
ACLWP
Miller AirCore Wind Turbine harness lumbar wear pad
ACFW-QCBDPUB
Miller AirCore Wind Turbine harness with a lumbar wear pad and tool loops in a universal size in blue
ACFW-QCBDPUG
Miller AirCore Wind Turbine harness with a lumbar wear pad and tool loops in a universal size in green
ACTL10
AIRC TOOL LOOP QTY 10
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy